Swing Back Safety Barrier - Trelleborg Floating Vessel Protection

Swing Back Safety Barrier

Trelleborg’s new generation SB-FSB (swing back flexible safety barrier) offers a quantum leap in safety for FPSOs. Damage to the barrier and deck is eliminated and skip energy is absorbed to create a less dynamic and safer working environment.

Traditionally, the skip unloading area on an FPSO was provided with steel safety barriers welded to the vessels deck. Inevitably the skip swinging movement created in this dynamic handling environment results in the accidental contact of the safety rails by the skip with rails often being badly bent.

Many companies use vessels of varying sizes to transfer skips loaded supplies to the FPSO’s. Loading points and sea swell conditions often induce large swinging movements into the skips being transferred to the deck of the FPSO. The restricted space of the unloading areas combined with the dynamic nature of the vessels contributes to the safety railing enclosing the skip transfer area being regularly impacted.

Occasionally, the hazardous and destructive nature of the skips being loaded in heavy seas results in the collision or contact with traditional safety barriers, causing serious damage such as broken deck mounts and severe bending, requiring repair.  Repair windows are severely restricted by the limitation of ‘hot work’ opportunities. 

Our SB-FSB prevents and reduces this damage, speeds unloading, increases safety and will result in large savings over time. A Trelleborg flexibly safety barrier will save on maintenance costs and enhance safety outcomes as they absorb the impact energy, limiting deck and skip damage returning safely to the upright position.

Trelleborg flexible safety barriers are designed on a modular basis but can be fully customized to fit all areas. Barriers are able to be customized to suit specific customer requirements and applications.

Related Resources

Contact us

Please fill out the form below to tell us about your specific request or contact us directly 

Get in contact with us

Please give us your feedback using this form.
*
*
*
*
*
*