PLUTON TWIN OXYGEN LPG

Applications

Twin welding hose specially developed for Oxygen and LPG (Butane/Propane).

Advantages

Flexible and light weight for easy handling. Long, safe service life. The cover is particularly resistant to atmospheric conditions (ozone and hot spots). Flame resistant in case of flashback. Very strong textile reinforcement giving high safety factor. Clear branding showing gas symbol and date of manufacture.

Hose Design

Overview

Inner tube

SBR-NBR/SBR, black, smooth

Reinforcement

synthetic textile

Cover

EPDM, blue and orange, null, smooth

Temperature range

-30°C to +80°C.

Standard/Approval

ISO 3821. EN 559.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

6,3

3.5

13,3

20.0

60

55

0.25

20

5500563

6,3

3.5

13,3

20.0

60

55

0.25

40

5500564

3200

10

3.5

17

20.0

60

75

0.45

40

5500567

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Handling guideline

Guideline  

Download (pdf)

Storage guideline

Guideline  

Download (pdf)