HYDRO ECO - Oil & Petroleum hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

HYDRO ECO

Oil

Applications

Diesel, leaded and unleaded petrol, RMA (environmental friendly petrol) pressure hose in automotive applications withstanding aromatic content exceeding 50%. Oil and grease return lines in hydraulic systems. Also suitably in other applications for oil, grease, air and water.

Advantages

Special oil and petrol resistant inner tube. Excellent bending radius. Flexible at low and high temperatures. Resistant cover to wear, oil mist, weather and ozone, abrasion.

Design

Technical drawing

Overview

Inner tube

NBR/PVC, black, smooth

Reinforcement

synthetic textile

Cover

NBR/PVC, black, smooth

Temperature range

-30°C to +100°C.

Complementary information

Available in other lengths or packaging on request. All standard stock items delivered on white bobbins with hole ID 55mm.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

3

±0.4

2.25

7,5

±0.5

10.0

30

23

0.05

20

5603911

4

±0.4

3.5

11

±0.5

10.0

30

30

0.11

20

0061636

5

±0.4

3.5

12

±0.5

10.0

30

34

0.13

20

0061637

6

±0.4

3.0

12

±0.5

10.0

30

38

0.12

20

0061638

7

±0.5

3.0

13

±0.6

10.0

30

45

0.13

20

0061639

8

±0.5

3.0

14

±0.6

10.0

30

52

0.14

20

0061640

10

±0.5

3.0

17

±0.6

10.0

30

62

0.2

10

5500140

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Industrial Maintenance

Brochure  

Download (pdf)

Handling Guideline

Guideline  

Download (pdf)

Storage Guideline

Guideline  

Download (pdf)