TRELLFLEX OIL VR

TRELLFLEX OIL VR GG

Composite hoses/Vapor recovery

Applications

Hydrocarbon vapor recovery.

Advantages

Easy handling due to hose flexibility (low bending radius). Electrical conductivity ensured by the two helices which are attached to the couplings.

Design

Technical drawing

Overview

Internal helix

polypropylene coated steel.

Inner tube

polypropylene, null

Reinforcement

polypropylene layers

Cover

PVC coated fabric, yellow, corrugated

External helix

galvanized steel.

Temperature range

-20°C to +60°C.

Electrical properties

R≤100Ω/assembly.

Standard/Approval

EN 13765:2018.

Couplings/Fittings

All types of swaged couplings: - standard or revolving Guillemin - standard or secured camlock coupling - threaded male or female fitting (BSP, NPT, etc.) - fixed or swivel flange ISO PN10/16, PN20 (ASA150), TTMA, etc.

Complementary information

Fitted lengths are delivered on request with pressure test certificate. Other DN, imperial size and taylor-made hose design on request.

Technical Specifications

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Oil & Petroleum Supply Chain

Brochure  

Download (pdf)

Handling Guideline

Guidelines  

Download (pdf)

Storage Guideline

Guidelines  

Download (pdf)