Hydrocarbon vapor recovery.
Easy handling due to hose flexibility (low bending radius).
Electrical conductivity ensured by the two helices which are attached to the couplings.
polypropylene coated steel.
polypropylene, null
polypropylene layers
PVC coated fabric, yellow, corrugated
galvanized steel.
-20°C to +60°C.
electrical conductivity ensured by the external helix in contact with fittings. R≤100Ω/assembly.
EN 13765: Bureau Veritas type approval N°7232905/8/049/TBE.
All types of swaged couplings: - standard Guillemin (aluminium, brass, stainless steel, polypropylene) - revolving Guillemin (stainless steel) - standard or secured camlock coupling - threaded male or female fitting (BSP, NPT, etc.) - fixed or swivel flange ISO PN10/16, PN20 (ASA150), TTMA.
Fitted lengths are delivered on request with pressure test certificate. Other DN, imperial size and taylor-made hose design on request.
ID (mm) | OD (mm) | Working pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Max. length (m) | Length (m) | Article number | Stock or min. order (m) |
---|---|---|---|---|---|---|---|---|---|---|
50 |
62 |
4.0 |
16 |
0.5 |
180 |
1.38 |
30 |
30 |
5513302 |
30 |
65 |
78,5 |
4.0 |
16 |
0.5 |
200 |
2.07 |
30 |
30 |
5513303 |
30 |
80 |
95 |
4.0 |
16 |
0.5 |
280 |
2.46 |
30 |
30 |
5513304 |
• |
100 |
118 |
4.0 |
16 |
0.5 |
400 |
4.6 |
30 |
30 |
5513305 |
• |
125 |
149 |
4.0 |
16 |
0.5 |
450 |
5.55 |
12 |
12 |
5603672 |
12 |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)