MAGDALA C

Applications

Discharge of petroleum products for dock or barge service. For refined products with aromatic up to 50%.

Advantages

Can be coiled flat. Bendable and collapsible hose design. Axial reinforcement.

Hose Design

Trelleborg Oil & Marine is your partner in delivering high-performing, innovative and qualified solutions to enhance overall efficiency of your assets.
We develop and manufacture the widest range of flexible bonded hose solutions for terminal and offshore oil and gas transfer applications. We offer hoses with both nipple and nippleless technologies, including single, double and dual carcass designs. Our products are applicable for use in submarine, floating or other specific configurations, and are suitable for use in even the harshest of environments.
We create solutions that are tailored to your unique requirements, using expert polymer engineering to seamlessly take your projects from concept, to manufacturing, testing, and installation.

Overview

Inner tube

oil resistant NBR, black, smooth

Reinforcement

synthetic textile, cords

Cover

oil and weather resistant CR, black, fabric impression

Temperature range

-20°C to +82°C.

Electrical properties

built-in conductive wire, R<0.5Ω/m (electrical discontinuity available on request).

Standard/Approval

EN 1765:2016 type L15. French directive TMD (carriage of dangerous goods in France).

Couplings/Fittings

Hose ends assembled with safety clamps or swaged with EN 14420 compliant couplings (fixed or swivel flanges, threaded connections, cam locking or symmetrical half coupling).

Complementary information

Bending radius test under 3.5bar working pressure. Hose with built-in flanges: see the data sheet MAGDALA. Specific liner available on request: - Adapted NBR liner for recurrent aircraft fuel transfer. - HNBR liner for hot oil up to 125°C in continuous service or 135°C in temporary service. Two additional white radial bands at both ends to differentiate from standard design.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Bending radius (mm) Weight (kg/m) Max. length (m) Length (m) Type Article number Stock or min. order (m)

50

±0.6

6.0

62

±1

15.0

60

300

1.62

40

10

EC

5605083

40

76

±0.6

6.5

89

±1

15.0

60

450

2.31

40

10

EC

5604083

40

100

±1.6

7.0

114

±1

15.0

60

600

2.96

40

20

EC

5605098

40

150

±2

7.0

164

±1.5

15.0

60

900

4.24

40

20

EC

5604663

40

200

±2

7.0

214

±1

15.0

60

1200

5.59

40

40

EC

5606894

40

251

±2.4

7.5

266

±2

15.0

60

1500

6.95

40

20

EC

5606716

40

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Oil & Petroleum Supply Chain

Brochure  

Download (pdf)

TMD approval - French version only

Certificate  

Download (pdf)

Handling guideline

Guideline  

Download (pdf)

Storage guideline

Guideline  

Download (pdf)

Related Products