Applications

Advantages

Design

Overview
Inner tube
oil resistant NBR, smooth, black,
Reinforcement
synthetic textile, cords,
Cover
oil and weather resistant CR, fabric impression, black,
Temperature range
-20 to +82
Electrical properties
built-in conductive wire, R<0.5Ω/m (electrical discontinuity available on request).
Additional information
Bending radius test under 3.5bar working pressure.
Hose assembly weight: consult us.
Couplings Fittings
Hose ends assembled with built-in End-Flex flanges or swaged with EN 14420 compliant couplings (fixed or swivel flanges, threaded connections, cam locking or symmetrical half coupling).
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Oil & Petroleum Supply Chain Brochure

End-Flex coupling - Dock applications

Handling guideline

Storage Guideline

Video

Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video 

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3