AEROKLER F

AEROKLER F

Oil and petroleum/Aircraft fueling

Applications

Aircraft ground refuelling and defuelling with kerosene or petroleum fuel, aromatic content ≤50%. Fuel discharge under pressure.

Advantages

Recognized by the major oil companies. Highly resistant, non fuel contaminating tube. Light weight, flexible and abrasion resistant hose.

Design

Technical drawing

Overview

Inner tube

kerosene resistant NBR, black, smooth

Reinforcement

synthetic textile with embedded PET helix

Cover

oil and weather resistant CR, black, fabric impression

Temperature range

-30°C to +100°C.

Electrical properties

semi-conductive cover, 10^3Ω/lg<R<10^6Ω/lg.

Standard/Approval

ISO 1825:2017 type F.

Complementary information

Supplied upon request, the hose assemblies are ready fitted with tin plated brass couplings secured by drop forged aluminum safety clamps. Hose assemblies are individually tested and supplied with a test certificate.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

32

±0.8

8.25

48,5

±1.0

20.0

80

0.65

140

1.24

40

5501256

120

38

±0.8

8.75

55

±1.0

20.0

80

0.65

180

1.54

40

5500131

80

50

±1.2

9.5

69

±1.0

20.0

80

0.65

215

2.15

40

5500132

160

63

±1.2

9.5

82

±1.5

20.0

80

0.65

230

2.64

40

5500133

75

±1.2

10.25

95,5

±1.5

20.0

80

0.65

230

3.4

40

5500134

100

±1.6

11.0

122

±2.0

20.0

80

0.65

345

4.63

1

0095584

40

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Oil & Petroleum Supply Chain

Brochure  

Download (pdf)

Homologation test certificate

Certificate  

Download (pdf)

TRELLEBORG Handling Guideline

Guidelines  

Download (pdf)

TRELLEBORG Storage Guideline

Guidelines  

Download (pdf)

Homologation Test Certificate

Certificate  

Download (pdf)

Related Products