TRELLVAC AL EC liquidation

Applications

Extraction and transport hose for bulk abrasive products for the food industry (sugar, grains, flour, milk powder, cattle feed, etc.) and chemicals (PVC, dry stuffs, etc.).

Advantages

Light and flexible.
Can be used in ATEX areas: 0, 1, 2 and 20, 21, 22.
Excellent wear resistance.
Conductive tube and cover considerably extend service life especially for transfer at high speeds.

Overview

Inner tube

foodgrade abrasion resistant NBR, white, smooth

Reinforcement

synthetic textile with embedded steel helix

Cover

wear and weather resistant NBR/PVC, black, corrugated

Temperature range

-10°C to +80°C.

Electrical properties

conductive tube and cover, R<100MΩ/lg, helix must be connected with couplings.

Standard/Approval

EU regulations No. 1935/2004, 2023/2006. FDA regulation No. 21 CFR 177.2600. French legislation. All relevant migrations tests (France and FDA) were performed by the French institute of Poitiers (IANESCO) and confirmed compliant.

Technical Specifications

ID (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

89

104

±1.5

5.0

15

0.9

360

2.92

20

5513099

102

117

±1.5

5.0

15

0.9

400

3.31

20

5513100

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download