SUPERELASTIC OSL

SUPERELASTIC OSL

Applications

Suction and discharge hose for water, food, alcohol, nutrition and pesticides, sand, etc. Also suitable for certain chemicals, see chemical table for PVC.

Advantages

Good resistance to abrasion and sharp objects outside. Excellent flex durability. Very good hydrolysis resistance. Flexible at low temperatures. Good ozone resistance. Smooth inner tube.

Design

Technical drawing

Overview

Inner tube

PVC, transparent, smooth

Reinforcement

PVC spiral

Cover

PVC, transparent, corrugated

Temperature range

-10°C to +60°C.

Standard/Approval

Meets EU 10/2011 to transfer non-fatty food and alcohol.

Complementary information

All technical data is valid at +20°C.

Technical Specifications

ID (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Length (m) Article number Stock or min. order (m)

20

25,5

±0.3

7.0

21

0.7

110

25

5514052

20

25,5

±0.3

7.0

21

0.7

110

50

5110306

150

25

30,5

±0.3

6.0

18

0.7

130

25

5514053

150

25

30,5

±0.3

6.0

18

0.7

130

50

5110311

30

35,7

±0.3

5.0

15

0.7

150

25

5514054

150

30

35,7

±0.3

5.0

15

0.7

150

50

5110316

150

31,8

37,5

±0.3

5.0

15

0.7

155

50

5110321

38

44,4

±0.6

4.0

12

0.7

180

25

5514055

38

44,4

±0.6

4.0

12

0.7

180

50

5110331

40

47

±0.6

4.0

12

0.7

195

25

5514056

150

45

52,5

±0.9

4.0

12

0.7

215

50

5110338

150

50

57,7

±0.9

4.0

12

0.7

235

25

5514057

50

57,7

±0.9

4.0

12

0.7

235

50

5110341

50,8

58,4

±1.0

4.0

12

0.7

235

25

5514058

150

50,8

58,4

±1.0

4.0

12

0.7

235

50

5110346

55

62,7

±0.9

4.0

12

0.7

255

25

5514059

250

60

67,6

±0.8

4.0

12

0.7

275

25

5514060

¤

63,5

71,2

±0.9

4.0

12

0.7

290

50

5110361

¤

76

84,7

±0.9

3.0

9

0.7

340

25

5514061

150

76

84,7

±0.9

3.0

9

0.7

340

50

5110376

150

80

89,4

±1.0

3.0

9

0.7

365

25

5514062

150

90

99,9

±1.1

3.0

9

0.7

420

30

5110385

90

102

112,8

±1.2

3.0

9

0.7

470

30

5110395

127

138,7

±1.3

3.0

9

0.55

680

30

5110405

90

152

166,5

±1.5

3.0

9

0.5

780

20

5110415

80

203

218,8

±2.8

2.0

6

0.45

1000

10

5110420

50

250

266,5

±2.9

1.0

4

0.4

1800

10

5110425

30

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Related products