Applications
Suitable for suction or discharge of any aqueous, acidic and oily foodstuffs such as milk, juices, wine, beer, brandies and spirits, vegetable oils.
Designed for:
- processing plants,
- loading or unloading bays from road and rails tankers.
Advantages
Food grade UPE inner tube resisting most commonly used chemical cleaning, even at high concentration/temperatures.
Can also be cleaned with steam up to +130°C for 30 minutes.
Odourless and tasteless inner tube material.
Non-marking, abrasion resistant cover.
Contains no phthalate.
Design
Technical drawing
Overview
Inner tube
food grade UPE (ultra high molecular weight polyethylene), smooth, white,
Reinforcement
synthetic textile with embedded steel helix,
Cover
weather resistant EPDM, fabric impression, blue,
Temperature range
-30 to +100
Standard/Approval
EU regulations No. 1935/2004, 2023/2006, 10/2011.
FDA regulation No. 21 CFR 177.1520.
FDA regulation No. 21 CFR 177.1520.
Additional information
Please refer to our cleaning guidelines, available upon request and from our website.
Couplings Fittings
Specially designed fittings are available, please contact us for further information in order to get optimum connections.
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)