Diving Hose EN 250

Diving Hose EN 250

Low pressure hose (LP) for primary and secondary regulators as well as buoyancy control device or dry suit inflator
High pressure hose (HP) for pressure gauge.

Overview

Inner tube

Synthetic rubber, black, smooth

Reinforcement

LP: synthetic textile, spun HP: high tensile strength synthetic textile, braided

Cover

Synthetic rubber, black or yellow (for LP only), smooth

Max. working pressure

LP:  29 bar (420 psi) HP: 300 bar (4300 psi)

Temperature range

-30°C to +80°C

Standard

Compliant with requirements for assemblies of EN 250

Contact us

Ask our expert team  


*
*
*
*
*