PULSOR 300

PULSOR 300

Concrete pump and placement

Applications

High pressure concrete pump hose for boom transfer, placement and for piling rigs. Pneumatic discharge of cement and minerals. Pumping of slurry and drilling mud (not oil-laden). Grouting of mortar, cement or concrete.

Advantages

Designed for extreme operating conditions such as high pressure and abrasive products. Highly abrasion resistant hose to give extended service life. Flexible and easy to handle. Robust construction to withstand heavy compressive loads and guarantee maximum safety. Construction eliminates kinking and allows easy cleaning by reverse pumping. Safety factor 2:1.

Design

Technical drawing

Overview

Inner tube

abrasion resistant NR, black, smooth

Reinforcement

four steel cords plies

Cover

abrasion and weather resistant NR, black, fabric impression

Temperature range

-30°C to +80°C.

Couplings/Fittings

Crimped couplings with dimensions according to VICTAULIC or concrete pump manufacturers (PUTZMEISTER, SCHWING, etc.).

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Bending radius (mm) Weight (kg/m) Max. length (m) Length (m) Article number Stock or min. order (m)

102

14.0

±1

131

±2

150.0

300

420

9.6

40

1

5606435

160

125

16.5

±1

158

±2

150.0

300

480

13.32

40

1

5606434

80

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Building and Public Works

Brochure  

Download (pdf)

Handling Guideline

Guidelines  

Download (pdf)

Storage Guideline

Guidelines  

Download (pdf)