PULSOR 200S

Applications

High pressure concrete pump hose for boom transfer, placement and for piling rigs. Pneumatic discharge of cement and minerals. Pumping of slurry and drilling mud (not oil-laden). Grouting of mortar, cement or concrete.

Advantages

Designed for extreme operating conditions such as high pressure and abrasive products. Highly abrasion resistant hose to give extended service life. Flexible and easy to handle. Robust construction to withstand heavy compressive loads and guarantee maximum safety. Construction eliminates kinking and allows easy cleaning by reverse pumping. Safety factor 2:1.

Overview

Inner tube

wear abrasion resistant NR, black, smooth

Reinforcement

four steel cords plies

Cover

wear and weather resistant SBR/NR, black, fabric impression

Temperature range

-30°C to +80°C.

Couplings/Fittings

Crimped couplings with dimensions according to VICTAULIC or flanges.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Max. length (m) Length (m) Article number Stock or min. order (m)

200

24.0

±2

248

80.0

200

0.8

1000

28.0

12

1

HO00382

¤

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download