PERFORMER AL EC

Applications

Extraction and transport hose for bulk abrasive products for the food industry (sugar, grains, flour, milk powder, cattle feed, etc.) and chemicals (PVC, dry stuffs, etc.).

Advantages

Can be used in ATEX areas: 0, 1, 2 and 20, 21, 22.
Non-marking, abrasion resistant cover.
Conductive tube and cover considerably extend service life especially for transfer at high speeds.

Hose Design

Overview

Inner tube

foodgrade abrasion resistant NBR, white, smooth

Reinforcement

synthetic textile with embedded steel helix

Cover

wear and weather resistant NBR/PVC, green, corrugated

Temperature range

-10°C to +80°C.

Electrical properties

conductive tube and cover, R<100MΩ/lg, helix must be connected with couplings.

Standard/Approval

EU regulations No. 1935/2004, 2023/2006. FDA regulation No. 21 CFR 177.2600. French legislation. All relevant migrations tests (France and FDA) were performed by the French institute of Poitiers (IANESCO) and confirmed compliant.

Couplings/Fittings

Hoses are fitted with BLOC-END® and must be used to the following maximum working pressure: 10bar.

Technical Specifications

ID (mm) OD (mm) Tube thickness (mm) Working pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Max. length (m) Length (m) Article number Stock or min. order (m)

50

83

±2

8.5

10.0

30

0.9

150

4.2

20

1

5513164

65

98

±2

8.5

10.0

30

0.9

200

5.41

20

1

5513165

80

113

±2

8.5

10.0

30

0.9

240

6.7

20

1

5513166

100

133

±2

8.5

10.0

30

0.9

300

7.49

20

1

5513167

125

158

±2

8.5

10.0

30

0.9

500

9.13

20

1

5513168

150

183

±2

8.5

10.0

30

0.9

600

10.69

20

1

5513169

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

BLOC-END fitting instructions

Guideline  

Download (pdf)

Handling guideline

Guideline  

Download (pdf)

Storage guideline

Guideline  

Download (pdf)

Food Contact Certificate

Certificate  

Download (pdf)

ATEX Certificate

Certificate  

Download (pdf)

Related Products