TRELLVAC Extractor HD - Abrasive hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

TRELLVAC EXTRACTOR HD

Evacuation and material hoses handling

Applications

Universal material handling hose for suction of shavings, sand, dust and powder, etc. Applications include sawmills, chip board and wood veneer plants, fiberboard plants, etc.

Advantages

Light and flexible design with steel helix. Good bending radius. Especially useful when low weight and easy handling in combination with good abrasion resistance are valued.

Design

Technical drawing

Films

Download all available documents

Overview

Inner tube

SBR/NR résistant à l’abrasion, noir, lisse

Reinforcement

plis textiles avec hélice de renforcement en acier noyée dans la paroi

Cover

SBR/NR résistant aux intempéries et à l'abrasion, noir, aspect ondulé

Temperature range

-40°C to +90°C.

Electrical properties

tube et revêtement conducteurs, R<10^6Ω/m.

Complementary information

Diamètre extérieur mesuré sur le haut de l'ondulation.

Technical Specifications

ID (mm) OD (mm) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

38

47

±1.5

0.9

50

0.73

12

0124823

51

60

±1.5

0.9

75

0.96

12

0129711

63

72

±1.5

0.9

100

1.13

12

0124849

76

85

±1.5

0.9

120

1.37

12

0124825

102

111

±1.5

0.9

150

1.85

12

0125779

127

136

±1.5

0.7

175

2.33

12

0124828

152

161

±1.5

0.4

200

2.77

12

0124829

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

TELECHARGEMENTS

TELECHARGER

TELECHARGER (PDF)  

Download

Cement Industry Brochure

Cement Industry Brochure (PDF)  

Download (pdf)

ATEX Certificate

ATEX Certificate (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)