KLEGAINE GPU-S - Abrasive hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

KLEGAINE GPU-S

Industrial ducting/PUR

Applications

Very robust ducting. Ideal for the conveyance of highly abrasive materials such as metal filings, sand, gravel, ice, etc, in glass works, steel industry, mineral treatment, ports, cement works, big industrial vacuum cleaners.

Advantages

Outstanding resistance to abrasion and piercing. Copper-coated steel helix resists to crushing, pressure, vacuum. It is bonded into the polyurethane wall. Very smooth inner tube ensures optimum flow. Good resistance to ozone and UV. Resistance to most of oils, solvents and industrial chemicals in the vapour phase at moderate concentration.

Design

Technical drawing

Overview

Very thick ester-base polyurethane wall, transparent, smooth inside.

Reinforcement

hélice en acier cuivré, protégée dans les zones d’abrasion

Temperature range

-30°C to +100°C.

Special properties

Abrasion ISO 4649 : 30mm3. Ne contient ni plastifiant ni halogène.

Couplings/Fittings

Standard : fixation par collier. Option : embout vissable.

Complementary information

Caractéristiques techniques d’utilisation pour une température à +20°C.

Technical Specifications

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

TELECHARGEMENTS

TELECHARGER

TELECHARGER (PDF)  

Download

Industrial Ducting Hoses Brochure

Industrial Ducting Hoses Brochure (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)