KLEGAINE GPU-MS - Abrasive hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

KLEGAINE GPU-MS

Applications

A highly flexible and robust ducting. For use in many industries such as metallurgy, wood working, food, pharmaceutical industries. Ideal for the conveyance of grains, granules, sawdust and wood chips, metal filings in humid and/or warm conditions. Specially suitable for street vacuum cleaners and lawn mowers. Flame retardant according to DIN4102B1 or antistatic material in option.

Advantages

Light and easy to handle. Non toxic food grade polyurethane resisting to hydrolysis and microbiological attack. Outstanding resistance to abrasion and piercing. Excellent mechanical flexibility due to perfect cohesion of components (PVC-coated spring steel helix welded to polyurethane wall). Smooth inner tube ensures optimum flow. Good resistance to ozone and ultraviolet light. Good resistance to most of oils, solvents, and industrial chemicals in the vapour phase at moderate concentration.

Design

Technical drawing

Overview

Ether-base polyurethane wall, transparent, smooth inside.

Reinforcement

hélice en acier, gainée de PVC blanc

Temperature range

-30°C to +100°C.

Electrical properties

Standard : non conducteur. Option antistatique, R<10^8Ω/m : nous consulter.

Special properties

Abrasion ISO 4649 : 40mm3. Option retardateur de flamme, DIN 4102B1 : nous consulter. Ne contient ni plastifiant ni halogène.

Standard/Approval

Contact alimentaire : conforme au règlement européen 10/2011/CE.

Couplings/Fittings

Standard : fixation par collier.

Complementary information

Caractéristiques techniques d’utilisation pour une température à +20°C.

Technical Specifications

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

TELECHARGEMENTS

TELECHARGER

TELECHARGER (PDF)  

Download

Industrial Ducting Hoses Brochure

Industrial Ducting Hoses Brochure (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)