KLEGAINE GPU-M - Abrasive hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

KLEGAINE GPU-M

Industrial ducting/PUR

Applications

Ideal in the wood working industries, foundries and other general applications. Ideal for the conveyance of powders, abrasives particles, dust, sawdust, clips, textile fibers, metal filings. Industrial vacuum cleaners. Suitable for fume extraction in chemical and oil industries. Wire conduit in robots and machine tool.

Advantages

Light and very flexible, flexible at low temperature. Outstanding resistance to abrasion and piercing. Excellent flex properties and resistance when used in motion. Copper-coated steel helix, crush resistant. Very smooth inner tube ensures optimum flow. Good resistance to ozone and UV. Good resistance to most of oils, solvents and industrial chemicals in the vapour phase at moderate concentration.

Design

Technical drawing

Overview

Ester-base polyurethane wall, transparent, smooth inside.

Reinforcement

hélice en acier cuivré

Temperature range

-30°C to +100°C.

Electrical properties

non conducteur. Les deux extrémités de l’hélice peuvent être reliées aux raccordements si la conductibilité électrique est nécessaire.

Special properties

Abrasion ISO 4649 : 30mm3. Ne contient ni plastifiant ni halogène.

Couplings/Fittings

Standard : fixation par collier.

Complementary information

Caractéristiques techniques d’utilisation pour une température à +20°C.

Technical Specifications

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

TELECHARGEMENTS

TELECHARGER

TELECHARGER (PDF)  

Download

Industrial Ducting Hoses Brochure

Industrial Ducting Hoses Brochure (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)