Excellent mechanical properties: tensile strength, elongation at break, tear resistance, abrasion, etc.
Excellent resistance to fine grain size products projection and fretting wear: sand, shot blasting, fine particles, abrasive dust, etc.
Corrosion protection
Noise and vibration propagation reduction
Possibility to be produced with bonding layer for cold vulcanizing or with steel backing for mechanical fixing
Regulations
- Meeting european regulations (EC) n.1935/2004 and 2023/2006
- The material is in compliance with FDA 21 CFR Part. 177. Indirect Food Additives: Polymers. Sec 177.2600 Rubber articles intended for repeated use for contact with aqueous food
- Quality certificate available under request
- The material is in compliance with FDA 21 CFR Part. 177. Indirect Food Additives: Polymers. Sec 177.2600 Rubber articles intended for repeated use for contact with aqueous food
- Quality certificate available under request
Overview
Applications
Hoppers, chutes, operating cyclones, vibrating lines, silos, etc., linings to protect equipment against very abrasive fine grain size products wear, due to their very nature (rock, wood, metal, all fine particle size materials, chemical products, etc.), density and hardness (medium to high), forms (fine particles, bulks), with dry conditions and maximum temperature +70°C.
Hanging panels fostering materials cleaning and removal.
Areas of activity: sand and gravel quarries, aggregate and cement industries, concrete plants, food processing industries, etc.
Hanging panels fostering materials cleaning and removal.
Areas of activity: sand and gravel quarries, aggregate and cement industries, concrete plants, food processing industries, etc.
Features
Wear resistant natural rubber, white, food grade, meeting regulation (EC) 2023/2006 (European legislation) and FDA classification (American legislation).
Mechanical, Physical and Chemical Properties
Dimensions