Overview
Advantages
Excellent mechanical properties: tensile strength, elongation at break, tear resistance, abrasion, etc.
Excellent resistance to fine grain size products projection and fretting wear: sand, shot blasting, fine particles, abrasive dust, etc.
Corrosion protection
Noise and vibration propagation reduction
Possibility to be produced with bonding layer for cold vulcanizing or with steel backing for mechanical fixing
Applications
Hoppers, chutes, operating cyclones, vibrating lines, silos, etc., linings to protect equipment against very abrasive fine grain size products wear, due to their very nature (rock, wood, metal, all fine particle size materials, chemical products, etc.), density and hardness (medium to high), forms (fine particles, bulks, etc.), with dry conditions and maximum temperature +70°C.

Manufacturing of rubber skirts.

Hanging panels fostering materials cleaning and removal.

Areas of activity: sand and gravel quarries, aggregate and cement industries, concrete plants, etc.
Benefits
Performance
Safety
Reliability
Service life
Features
Wear resistant natural rubber, grey.
Mechanical, Physical and Chemical Properties
Dimensions
Downloads

Download List is Empty

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3