Overview
Advantages
Excellent shock impact and cut resistance against large grain size products: blocks, masses, etc.
Protection against corrosion
Noise and vibration propagation reduction
Possibility to be produced with bonding layer for cold vulcanizing or with steel backing for mechanical fixing
Applications
Hoppers, chutes, vibrating lines, truck boxes, etc., linings to protect equipment, especially at loading and unloading points, against very abrasive products, due to their very nature (very abrasive rocks, wood, chemical products, etc.), density and hardness (medium to high), shapes (salient, sharp-edged), large grain size, with dry or wet conditions and maximum temperature +70°C.

Areas of activity: sand and gravel quarries, steel industry, foundries, metal industry, aggregate and cement industries, concrete plants, sawmills.
Benefits
Performance
Economy: reduce downtime and maintenance costs
Long service life: lower hourly costs
Reliability
Safety
Features
Very high mechanical properties with an excellent tear resistance.
Mechanical, Physical and Chemical Properties
Dimensions
Downloads

Download List is Empty

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3