Applications

Advantages

Design

Overview
Inner tube
EPDM, fluted, black, ACS, WRAS, AS/NZS 4020
Reinforcement
Nylon cord,
Cover
EPDM, smooth, weather resistant, black,
Temperature range
-25 to 90, Max 90ºC at max WP 10 (≤ DN300) / 8 bar (> DN300)
Max 70ºC at max WP 16 (≤ DN300) / 10 bar (> DN300)
Additional information
Vacuum ring (316Ti/316L), flameguards, PTFE safety shields on request.

Drinking water approvals: ACS, WRAS and AS/NZS 4020
PED (2014/68/EU)
Couplings Fittings
Turnable flanges in zinc plated carbon steel S235JR/S275JR
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16- ASME B16.5 150lbs. Other types on request
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Pressure Table
Notes
Downloads

Product Sheet

PED Certificate

Expansion Joints Installation Guideline

Storage Guideline

Expansion Joints Brochure

ACS Certificate

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3