Applications

Advantages

Design

Tegu_P_red
Overview
Inner tube
EPDM, fluted, black,
Reinforcement
Nylon cord,
Cover
EPDM, smooth, weather and ozone resistant, black,
Temperature range
-35 to 90, Max 90ºC at max WP 10 bar
Max WP 16 bar at max Tº 70ºC
Additional information
Building Length = 130 mm
Inner liner PTFE, vacuum ring (316Ti), flameguards, PTFE safety shields on request.

Safe for use in ATEX areas
Type Approvals: DNV-GL and ABS
PED (2014/68/EU)
Couplings Fittings
Turnable flanges in zinc plated carbon steel S235JR
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16 - ASME B16.5 150lbs. Other types on request.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Pressure Table
Notes
Downloads

Product Sheet

DNV Type Approval Certificate

Expansion Joints Installation Guideline

Expansion Joints Storage Guideline

ABS Certificate

Expansion Joints Brochure

PED Certificate

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3