Zinc plated steel turnable flanges with threaded holes.
Other material on request: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
Dimensions: EN 1092 PN6/10/16- ASME B16.5 150lbs.
All other drilling on request.
Applications
Hot water up to 90°C, cooling water, salt solutions, chlorine solutions, esters and ketones.
Advantages
Teguflex C is a rubber expansion joint of very flexible construction
Due to high convolution and short length, this expansion joint gets outstanding noise and vibration absorbing properties as well as a high expansion absorption in all directions
The turnable flanges with threaded holes and the highly flexible bellow, makes the mounting of the expansion joint very simple
Design
A wide range of moulded standard bellows up to 1000 mm with a large variety of rubber linings to meet almost all kinds of medium.

ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
Downloads