Applications

Advantages

Design

Overview
Inner tube
Epichlorohydrin (ECO), fluted, black,
Reinforcement
Nylon cord,
Cover
Epichlorohydrin (ECO), smooth, oil resistant, black,
Temperature range
-25 to 90, Max 90ºC at max WP 10 bar (≤ DN300) / 8 bar (>DN300)
Max 70ºC at max WP 16 bar (≤ DN300) / 10 bar (>DN300)
Additional information
Inner liner PTFE, vacuum ring (316Ti/316L), flameguards, PTFE safety shields on request.

Safe for use in ATEX areas
Type Approval: DNV-GL
PED (2014/68/EU)
Couplings Fittings
Turnable flanges in zinc plated carbon steel S235JR
Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc.
EN 1092 PN6/10/16 - ASME B16.5 150lbs. DIN 28460 aluminium. Other types on request.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Pressure Table
Notes
Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video 
Downloads

Product Sheet

Expansion Joints Installation Guideline

Expansion Joints Storage Guideline

PED Certificate

Expansion Joints Brochure

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3