Applications

Advantages

Design

Overview
Inner tube
HNBR, fluted, black,
Reinforcement
Aramid,
Cover
HNBR, smooth, oil and weather resistant, black,
Temperature range
-25 to 110, Max WP 25 bar at 90ºC
Max 110ºC at max WP 16 bar
Additional information
Available for DN50 and DN80

PED (2014/68/EU)
Couplings Fittings
BL = 130 mm
Turnable flanges in zinc plated carbon steel S235JR
Drilling PN40 according to EN 1092.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Pressure Table
Notes
Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video 
Downloads

Product Sheet

Expansion Joints Installation Guideline

Expansion Joints Storage Guideline

PED Certificate

Expansion Joints Brochure

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3