Blue food grade silicone, meeting regulation (EC) 1935/2004 (European legislation) and FDA classification (American legislation).
Volume resistivity > 10^12 Ω.m.
Surface resistivity > 10^13 Ω.
Overview
Applications
Gaskets or washers cutting and manufacturing of pieces for general industrial applications in contact with:
- foodstuffs
- water
- detergents
- diluted acids
- strong non oxidant acids
- foodstuffs
- water
- detergents
- diluted acids
- strong non oxidant acids
Advantages
Talcum-free, easier to be handled
Primerless adhesion
Very good resistance to ozone, UV light, weathering and ageing
Excellent temperature resistance (-60/+230ºC)
Good ratio quality/price
Primerless adhesion
Very good resistance to ozone, UV light, weathering and ageing
Excellent temperature resistance (-60/+230ºC)
Good ratio quality/price
Mechanical, Physical and Chemical Properties
Dimensions
Downloads
Product Sheet
Product Sheet (PDF)
Rubber Sheeting for Food Industry
Brochure
Food Contact Certificate
Certificate