Good resistance to animal or vegetable oils and fats (maximum + 50 ºC) and non-aromatic hydrocarbons
Conductor of electricity Thermal and acoustic insulation Excellent walking and standing comfort Non-slippery Easy to clean and low maintenance Noise, vibration, and cold propagation reduction
Identification
IDENTIFICATION | ID (mm) |
---|---|
Branding |
Without |
Back face | Circular studs MC 2K1: with fabric impression backing. Circular studs MC 7A: buffed. Checker: with fabric impression backing. |
Packaging | Rolled on cardboard tube Ø 80 mm. |
Wrapping | Black polyethylene film |
Labelling | Self-adhesive label indicating product name, dimensions, area in m², nominal weight and product code to allow product traceability. |
Mechanical, Physical and Chemical Properties
Measured characteristics | Standard | Value |
|||
---|---|---|---|---|---|
MECHANICAL |
|||||
Rubber compound | NBR |
||||
Hardness | ASTM D2240 | 70±5 | Shore A | ||
Abrasion resistance (5N) | ISO 4649 | ≤200 | mm3 | ||
Residual indentation | EN ISO 24323 | ≤0.15 | mm | ||
Dimensional stability | EN ISO 23999 | ±0.3 | % | ||
Sound insulation | ISO 10140-3 | 12 | dB | ||
CHEMICAL RESISTANCE | |||||
Common cleaning products | EN 423 | Good |
Dimensions
Colour | Thickness mm |
Width mm |
Length m |
Weight kg/m2 |
Pattern | |||
---|---|---|---|---|---|---|---|---|
Black |
3 |
±0.3 |
1000 |
±2% |
10 |
±2% | 3.8 |
MC 2K1 |
Black | 3 | ±0.3 | 1200 | ±2% | 10 | ±2% | 3.8 | MC 2K1 |
Black | 4.5 | ±0.3 | 1000 | ±2% | 10 | ±2% | 5.4 | MC 7A |
Black | 3 | ±0.3 | 1400 | ±2% | 10 | ±2% | 3.8 | MK |