Circular + gives high dimensional and color stability with high hardness and abrasion properties, which
means better transit resistance, along with good scratch resistance and good adhesion to different possible substrates. It prevents the risk of people falling with good visibility. It's also easy to clean and low maintenance, with noise, vibration and cold propagation reduction.
Applications
Flooring and matting for halls, corridors, ramps, stairs, elevators, in industrial premises and for indoor installations.
WARNING: for public areas where more demanding safety is required, we advise the use of our fire resistant and low and non toxic smoke emission qualities.
WARNING: for public areas where more demanding safety is required, we advise the use of our fire resistant and low and non toxic smoke emission qualities.
Identification
IDENTIFICATION | ID (mm) |
---|---|
Branding |
Without |
Back face | Type 2K1: with fabric impression backing. Type 7A: buffed. |
Packaging | Rolled on cardboard tube Ø 80 mm. |
Wrapping | Black polyethylene film |
Labelling | Self-adhesive label indicating product name, dimensions, area in m², nominal weight, and product code to allow product traceability. |
Mechanical, Physical and Chemical Properties
Measured characteristics | Standard | Value |
|||
---|---|---|---|---|---|
Mechanical |
|||||
Rubber compound | SBR/NR | ||||
Hardness | ASTM D2240 | 80±5 | Shore A | ||
Abrasion resistance (5N) | ISO 4649 | ≤200 | mm3 | ||
Residual indentation | EN ISO 24343 | ≤ 0.15 | mm | ||
Dimensional stability | EN ISO 23999 | ±0.3 | % | ||
Sound insulation | ISO 10140-3 | 12 | dB | ||
Chemical resistance | |||||
Common cleaning products | EN 423 | Good |
Dimensions
Colour | Thickness mm |
Width mm |
Length m |
Weight kg/m2 |
Pattern | |||
---|---|---|---|---|---|---|---|---|
Black/Grey/Blue/Brown/Green |
3 |
±0.3 |
1000 |
±2% |
10 |
±2% | 3.8 |
MC 2K1 |
Black/Grey/Blue/Brown/Green | 3 | ±0.3 | 1200 | ±2% | 10 | ±2% | 3.8 | MC 2K1 |
Black | 4.5 | ±0.4 | 1000 | ±2 % | 10 | ±2 % | 5.4 | MC 7A |
Depending on the manufacturing process there could be differences in some tonalities of the roll colors. Colors of the sample kits and catalogs has to be considered as indicative. |