High dimensional and color stability, high hardness and abrasion properties, which means a better transit and scratch resistance. Easy to clean and low maintenance. High-performance flooring combines differing degrees of resistance to wear, fire, electricity and oil, so that you can find the solution to suit your needs. Specially designed for installation on premises with high resistance and safety requirements: heavily-frequented public spaces, naval and off-shore environments or military installations.
ELECMAT +
Technical matting: electric insulation. Prevention of electric shock risk around high voltage electrical equipment, such as fuse boxes, control panels, switchgear and heavy machinery.Please consult user guide
Dielectric strength standards. We are endorsed by the CEI IEC EN 60243-1 standard guaranteeing the electrical resistance of our flooring, which can withstand a voltage of up to 60,000 volts, depending on the thickness.
Oil and hydrocarbon resistant. Industrial environments are exposed to grease, oils or hydrocarbons. Our Oil resistant mattings are developed to stand it and guarantee a long life span.
Suitable for industrial sites. Indoor installations. Warehouses, aisles, locker rooms, machine or heavy equipment fronts, with no specific chemical or mechanical requirements.
Indoor installations. Our highest range is classed as M2F1 according to the UNE 23727 – 90 standard and Euroclass Bfl-S1 according to UNE EN 13501-1:2002. This means it is low flammability material with low emission of transparent, non-toxic smoke.