Non-slippery
Thermal and acoustic insulation
Noise, vibration, and cold propagation reduction
Identification
IDENTIFICATION | ID (mm) |
---|---|
Branding |
Without |
Back face | Fabric impression |
Packaging | Rolled on cardboard tube Ø 80 mm. |
Wrapping | Black polyethylene film |
Labelling | Self-adhesive label indicating product name, dimensions, area in m², nominal weight and product code to allow product traceability. |
Mechanical, Physical and Chemical Properties
Measured characteristics | Standard | Value |
|||
---|---|---|---|---|---|
MECHANICAL |
|||||
Rubber compound | SBR | ||||
Hardness | ASTM D2240 | 70±5 | Shore A | ||
Abrasion resistance (5N) | ISO 4649 | ≤250 | mm3 |
Dimensions
Colour | Thickness mm |
Width mm |
Length m |
Weight kg/m2 |
Pattern | |||
---|---|---|---|---|---|---|---|---|
Black |
3 |
±0.3 |
1000 |
±2% |
10 |
±2% | 3.6 | MT |
Black | 3 | ±0.3 | 1200 | ±2% | 10 | ±2% | 3.6 | MT |
Black | 2.5 | ±0.3 | 1500 | ±2% | 15 | ±2% | 3.3 | MR |
Black | 5.8 | ±0.5 | 1000 | ±2% | 10 | ±2% | 6.9 | MG |
Black | 5.8 | ±0.5 | 1200 | ±2% | 10 | ±2% | 6.9 | MG |