Checker matting offers high dimensional and color stability with high hardness and abrasion properties, which gives better transit resistance.
It provides good scratch, wear and tear resistance, and adhesion to different possible substrates.
It's non-slippery with thermal and acoustic insulation, reduces noise, vibration, and cold propagation.
All of this combines with excellent walking and standing comfort and easy cleaning and low maintenance to offer the perfect solution.
Identification
IDENTIFICATION | ID (mm) |
---|---|
Branding |
Without |
Back face | Fabric impression |
Packaging | Rolled on cardboard tube Ø 80 mm. |
Wrapping | Black polyethylene film |
Labelling | Self-adhesive label indicating product name, dimensions, area in m², nominal weight and product code to allow product traceability. |
Mechanical, physical and chemical properties
Measured characteristics | Standard | Value |
|||
---|---|---|---|---|---|
MECHANICAL |
|||||
Rubber compound | SBR/NR | ||||
Hardness | ASTM D2240 | 70±5 | Shore A | ||
Abrasion resistance (5N) | ISO 4649 | ≤200 | mm3 | ||
Residual indentation | EN ISO 24343 | ≤ 0.15 |
mm | ||
Dimensional stability | EN ISO 23999 | ± 0.3 | % | ||
Sound insulation | ISO 10140-3 | 12 | dB | ||
CHEMICAL RESISTANCE | |||||
Common cleaning products | EN 423 | Good |
Dimensions
Colour | Thickness mm |
Width mm |
Length m |
Weight kg/m2 |
Pattern | |||
---|---|---|---|---|---|---|---|---|
Black |
3 |
±0.3 |
1400 |
±2% |
10 |
±2% | 3.9 |
MK |