Overview
Features
High grade halogenated butyl.
Applications
Gaskets or washers cutting and manufacturing of pieces for general industrial purpose applications in contact with:
- maximum temperature +140°C: water, steam
- maximum temperature +80°C: sea water, swimming pool water, water washing
- maximum temperature 20°C: sulphuric acid (concentration ≤95%), nitric acid (concentration ≤50%)
- maximum temperature 70°C: hydrochloric acid (concentration ≤37%)
- maximum temperature 80°C: lime, potash, soda (concentration ≤100°C)
Advantages
Good resistance to diluted acids and bases
Excellent ageing resistance
Excellent ozone resistance
Excellent low and high temperature resistance
Good abrasion resistance and compression set values
Low air permeability
Excellent impermeability to gases
Resistant to most inorganic substances
High resistance to mineral acids and alkalis
Resistant to ketones and low molecular weight alcohols
Matte finish to guarantee a good surface finished quality and to secure an easy unrolling.
Benefits
Performance
Reliability
Safety
Service life
Mechanical, Physical and Chemical Properties
Dimensions
Downloads

Product Sheet

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3