Applications

Advantages

Overview
Inner tube
PVC, blue,
Reinforcement
synthetic textile,
Cover
PVC, smooth, blue,
Temperature range
-20 to +40
Standard/Approval
European Regulation No. 1907/2006 (REACH) and amendment No. 552/2009 on Annex XVII. European directive 2005/84/EC.
Additional information
All technical data is valid at +20°C.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Pressure Table
Notes
Downloads

Product Sheet

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3