Applications
Lightweight super elastic PVC suction and discharge hose for many applications in many fields such as agriculture, suction, chemicals, water, etc.
Advantages
Very good low temperature flexibility.
Very flexible design.
Low weight.
Very durable construction.
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)