Applications
Super flexible suction and discharge hose for water, sludge, sand, fertilizer, etc used in agriculture, horticulture, chemical and pulp industry, septic tankeres, etc. Suitable for eg. drainage and sewerage.
Advantages
Good weather resistance.
Flexible at low temperatures.
Smooth interior.
Chemical resistant.
Kink and deformation resistant.
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)