Applications
A versatile hose for high pressure cleaning operations and general discharge service using hot or cold water and many other fluids (see chemical resistance table for EPDM).
Suitable for all sectors: building and public works, industry, agriculture, etc.
Advantages
Extremely resistant to ageing and atmospheric conditions.
Wide range of operating temperatures (-30°C to +100°C).
Wide range of diameters.
Excellent mechanical properties.
Resistant to many fluids.
Attractive, well-finished appearance.
Long service life.
Design
Technical drawing
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)
Handling guideline
Storage Guideline
Industrial Maintenance
Brochure