Applications

Advantages

Design

Overview
Inner tube
SBR, smooth, black,
Reinforcement
synthetic textile, cords, with embedded PET helix for ID<70mm and with embedded steel helix for ID from 89 to 100mm,
Cover
SBR, fabric impression, black,
Temperature range
-30 to +60
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Cleaning guideline

Handling guideline

Expansion Joints Storage Guideline

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3