Applications
Used as a cable cooling hose and as an industrial cooling hose for smelting furnaces at steel works, glass works, foundries, etc.
Also for work sites having high temperatures or for applications requiring an electrically insulated hose.
Advantages
Withstands steel splashing and a temporary radiation temperature of +400°C.
The outer cover is made of glass woven fabric and is therefore flame resistant.
For protection during transport and installation the hose has been provided with an extra thin rubber layer on the glass cord.
Design
Technical drawing
Overview
Temperature range
-30 to +100, Withstands steel splashes and a temporary radiation temperature of +400°C
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)
Handling guideline
Storage Guideline
Cleaning Guideline
Guideline