Applications
Hose assembly with internal vapour recovery tube for petrol dispensing systems.
Advantages
Good resistance to ageing and abrasion from repeated dragging over oily floors.
Supplied and tested with end fittings.
Design
Technical drawing
Overview
Additional information
Hose assembly supplied with anti-kinking sleeve (either black or green, other colors upon request).
Assemblies are made upon order to any required length.
Assemblies are made upon order to any required length.
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video
Downloads
Product Sheet
Product Sheet (PDF)