Applications
Transfer of petroleum products with aromatic content up to 50% in large diameters.
Advantages
Highly robust and flexible.
Cover particularly resistant to hydrocarbons, abrasion, atmospheric conditions and ozone.
Electrical conductivity fully assured by the inner tube compound.
Design
Technical drawing
Overview
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video
Downloads
Product Sheet
Product Sheet (PDF)