Applications
Self-floating discharge hose for offshore offloading applications.
Suitable for most medias like oil (with aromatic content up to 50%), water, brine, barite, cement, etc.
Advantages
Optimized solution for reeling systems: homogeneous and compact winding of the continuous floating jacket, no jamming with additional hinged floats, longer service life of hose.
Good visibility of orange CSM cover.
Cuffs to ease couplings assembly.
Highly resistant to external injuries (marine growth, tears, ozone, abrasion, etc.).
Possible repair of damaged foam jacket. Consult us.
Design
Technical drawing
Overview
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video
Downloads
Product Sheet
Product Sheet (PDF)
Handling guideline
Storage Guideline
Oil & Petroleum Supply Chain Brochure
Oil and Petroleum Supply Chain Brochure (PDF)