Applications

Design

Overview
Inner tube
oil resistant NBR, smooth, black,
Reinforcement
synthetic textile with embedded steel helix,
Cover
oil and weather resistant NBR/SBR, fabric impression, black,
Temperature range
-40 to +100
Standard/Approval
SAE J 517.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Storage Guideline

Handling guideline

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3