Applications

Advantages

Design

Overview
Inner tube
LPG resistant NBR, smooth, black,
Reinforcement
synthetic textile, two braids,
Cover
oil and weather resistant CR, smooth for ID<25mm, fabric impression for ID≥25mm, black,
Temperature range
-30 to +70
Electrical properties
conductive tube, R<10^6Ω/lg.
ID≥25mm: + two built-in wires for static electricity discharge.
Additional information
ID 15.9mm: delivery in 40m long and 10% shorter lengths.
BUTANE PROPANE E+: same version but with 4 built-in-wires (electrical continuity type M).
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Pressure Table
Notes
Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video 
Downloads

Product Sheet

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3