Applications

Advantages

Design

Overview
Inner tube
kerosene and aircraft fuels resistant NBR, smooth, black,
Reinforcement
synthetic braided textile,
Cover
oil and weather resistant CR, fabric impression, black,
Temperature range
, Operability; -40°C to +100°C. No rubber cold embrittlement at -48°C
Electrical properties
semi-conductive cover, 10^3Ω/lg
Standard/Approval
EI 1529:2014 7th edition.
Additional information
Supplied upon request, the hose assemblies are ready fitted with tin plated brass couplings secured by drop forged aluminum safety clamps. Hose assemblies are individually tested and supplied with a test certificate.
Max vacuum 0.15bar: hose retains 80% of its original internal diameter according to EI 1529/C and ISO 1825:2017.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Pressure Table
Notes
Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video 
Downloads

Product Sheet

Handling guideline

Storage Guideline

Oil & Petroleum Supply Chain Brochure

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3