Applications

Advantages

Design

Overview
Inner tube
food grade quality oil resistant NBR, smooth, white,
Reinforcement
synthetic textile,
Cover
oil and weather resistant NBR/PVC, smooth, red,
Temperature range
, Water: -20°C to +100°C/WP=20bar.
Steam: +165°C/6bar
Standard/Approval
EU regulations No. 1935/2004, 2023/2006.
FDA regulation No. 21 CFR 177.2600.
French legislation.
All relevant migrations tests (France and FDA) were performed by the French institute of Poitiers (IANESCO) and confirmed compliant.
Couplings Fittings
Specially designed fittings are available, please contact us for further information in order to get optimum connections.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Pressure Table
Notes
Downloads

Product Sheet

Cleaning Guideline

Handling guideline

Storage Guideline

Food Contact Certificate

Food Industry Brochure

Wines & Alcohols Brochure

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3