Applications
High pressure cleaning specifically for food industries.
Can also be used for transfer of any liquid foodstuffs.
Advantages
Very flexible.
Non-marking cover.
Food grade quality white inner tube, oil resistant.
Branding over red stripe for easy and quick identification.
Contains no phthalate.
Design
Technical drawing
Overview
Standard/Approval
EU regulations No. 1935/2004, 2023/2006.
FDA regulation No. 21 CFR 177.2600.
German legislation: BfR recommendation XXI cat. 3.
French legislation.
All relevant migrations tests (France and FDA) were performed by the French institute of Poitiers (IANESCO) and confirmed compliant.
FDA regulation No. 21 CFR 177.2600.
German legislation: BfR recommendation XXI cat. 3.
French legislation.
All relevant migrations tests (France and FDA) were performed by the French institute of Poitiers (IANESCO) and confirmed compliant.
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Watch our Solutions for Wine and alcohols
Check out our dedicated video