Applications

Advantages

Design

Overview
Internal helix
polypropylene coated steel.
Internal helix
polypropylene coated steel.
Inner tube
polypropylene film, null,
Reinforcement
polypropylene layers,
Cover
PVC coated fabric, corrugated, grey,
External helix
galvanized steel.
Temperature range
-30 to +100
Electrical properties
resistance between end fittings ≤100Ω/assembly.
Standard/Approval
EN 13765: Bureau Veritas type approval N°7232905/8/049/TBE.
Additional information
Fitted lengths are delivered on request with pressure test certificate.
Imperial size on request.
Couplings Fittings
All types of swaged couplings:
- standard or revolving Guillemin
- standard or secured camlock coupling
- threaded male or female fitting (BSP, NPT, etc.)
- fixed or swivel flange ISO PN10/16, PN20 (ASA150), TTMA, etc.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Pressure Table
Notes
Downloads

Product Sheet

Handling guideline

Storage Guideline

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3