Applications
For unloading bays, as well as mobile or fixed installations in fine chemicals, pharmaceutical and cosmetics industries.
Suction and discharge of virtually all corrosive chemicals: strong acids, high aromatic solvents, chlorinated or oxygenised solvents, aromatic hydrocarbons, etc.
Advantages
A versatile hose for a wide range of chemicals.
Can be safely used in potentially explosive areas.
Inner tube fully complies with FDA and EU 10/2011 requirements for food contact materials.
Smooth inner tube for easier cleaning (up to 140°C during 30 minutes).
Very good mechanical strength.
Hose construction gives excellent bending radius.
Non-staining cover with optimum resistance to ageing, atmospheric conditions and ozone.
Optimum resistance of cover to abrasion and chemicals.
OD sizes compatible with half-shell clamps.
Design
Technical drawing
Overview
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)
Handling guideline
Storage Guideline
Food Contact Certificate
Food Contact
Chemical Industry Brochure
Chemical Industry